Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
Part ID
Description short text
Mounting location
Application areas
Lightweight partitions from 100 mm thickness. Solid walls made of masonry, concrete and aerated concrete from 100 mm thickness.
Fire resistance duration
Installation type
Mortar / Plaster
LOD Level
Thumbnail
Foam plugs
Height of the cable box (external dimensions) (HA)
60 mm
Width of the cable box (external dimension) (BA)
mm
Overall depth (T)
mm
Height of the usable opening (internal dimensions) (HI)
35 mm
Width of the usable opening (internal dimension) (BI)
mm
Shape of the shell opening
rectangular
Height of the shell opening (HR)
90 mm
Width of the shell opening (BR)
mm
GTIN
Effective occupancy
100 %
Required distance between installations
No
Total conductor cross-section
unlimited
Cables
all sheathed cables up to Ø 20 mm
Conduits
up to Ø 32 mm according to DIN EN 61386
Deviations and special solutions
on request
Material
Galvanized sheet steel housing with internal fire protection packages
Description long text
TW90/30 folding box "Wichmann system" ® Z-19.15-1022. Fire-resistant S90 or S30 bulkheads for cable penetrations in walls. The cable box consists of a galvanized sheet steel housing lined with fire retardant that foams up in the event of a fire. The fire barrier is functionally separated from the cold smoke seal and works independently of the seal. The functionality of the cable box is not interrupted during subsequent assignment work. The folding cable box is the innovative solution for sealing off existing cables and lines. It is delivered as a flat element and can be installed quickly without tools. Simply fold it by hand at the predetermined bending edges and assemble it around existing cables and lines to form a finished cable box. Then mortar or plaster into the wall. The included EasyFoam foam plugs are used for cold smoke sealing. They have a significantly lower density and are therefore easier and quicker to process than, for example, fire protection plugs. The cables and the housing are sealed with a permanently elastic sealant (e.g. silicone or acrylic) or with the EasyFoam fire protection installation foam B1. Installation in light partition walls and in solid walls from 100 mm thickness. The TW90/30 folding box can be 100 percent occupied. It is approved for sealing all types of cables and lines up to a diameter of 20 mm and empty plastic conduits according to DIN EN 61386 up to a diameter of 35 mm. No distances between cables, cables and empty pipes and empty pipes among themselves are necessary for assignment. In addition, the sealed cable box can be installed as a reserve bulkhead without being used. The cable box can be reassigned at any time with full functionality. The assembly takes place according to the enclosed assembly instructions or ABG Z-19.53-2444. No processor certification is required for installation.
Tender text
Kabelabschottungen TW90/30 als Faltbox „System Wichmann“ ®: Brandabschottung von Kabeldurchführungen zum Falten, Einbau in Wänden. Feuerbeständige Abschottungen von Kabeldurchführungen in Wänden nach DIN 4102 S90 bzw. S30. Bestehend aus einem verzinkten Stahlblechgehäuse, ausgekleidet mit im Brandfall aufschäumendem Brandschutzmittel. Die Brandabschottung muss funktionell von der Kaltrauchabdichtung getrennt sein und unabhängig von der Abdichtung funktionieren. Die Funktionsfähigkeit darf bei Nachrüstungsarbeiten nicht unterbrochen sein. Die Kabelabschottung ist als fertiges Bauelement zu liefern und einzumörteln oder einzugipsen. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Kaltrauchabdichtung mit stirnseitigen EasyFoam – Schaumstopfen. Diese werden grob zugeschnitten und in die Restöffnungen eingesetzt. Verbleibende Öffnungen sind mit einem dauerelastischen Dichtstoff (z.B. Silikon, Acryl, ...) oder EasyFoam – Brandschutzmontageschaum kaltrauchdicht zu verschließen. Zugelassen vom DIBt Berlin unter der Nummer Z-19.15-1022. Die Abschottung wird inkl. Montageanleitung, EasyFoam-Schaumstopfen und Güteschild geliefert. Einbau nach ABG Z-19.53-2444. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Folgende Anforderungen sind an die Kabelabschottungen zu stellen: Feuerwiderstandsklasse S90 bzw. S30 nach DIN 4102. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Nachweis über die bestandene Emissionsuntersuchung auf VVOC, VOC und SVOC nach dem Prüf- und Bewertungsschema des Ausschusses zur gesundheitlichen Bewertung von Bauprodukten (AgBB) (bei Abdichtung mit den von Wichmann empfohlenen Dichtstoffen). Im Hinblick auf wirtschaftliche und brandschutztechnische Nachhaltigkeit darf das angebotene Schottsystem kein Kombischott sein. Zugelassen für Kabel aller Art bis 20 mm Kabeldurchmesser. Zugelassen für Leerrohre mit und ohne Kabelbelegung bis zu einem Durchmesser von 35 mm sowie Leerrohrbündel. Die Kabeldurchmesser dürfen auch in Leerrohren nicht zusätzlich begrenzt sein. Der Innenraum der Abschottung ist zu 100 % mit Kabeln und / oder Leerrohren belegbar; die Abschottung darf nicht überbelegbar sein. Bei vollständiger Belegung darf der Kabeldurchmesser nicht zusätzlich eingeschränkt sein. Keine Abstandsvorschriften zwischen Kabeln oder Leerrohren. Einbau, Abdichtung und Instandhaltung müssen auch von nur einer Schottseite möglich und zugelassen sein. Nachweis über die Schallschutzeigenschaften. Die verwendeten Materialien müssen geruchsneutral sein. Alle verwendeten Materialien müssen recyclebar sein. Im Brandfall dürfen durch die Abschottung keine zusätzlichen toxischen Gase entstehen. Gleichwertige Systeme sind zugelassen; die Gleichwertigkeit muss in allen angegebenen Punkten gewährleistet sein und darf sich nicht nur auf die Feuerwiderstandsdauer beziehen; Manschetten, Mineralfaser-, Mörtel- oder Schaum- bzw. Schaumsteinschotts werden nicht als gleichwertig anerkannt. Leitfabrikat TW90/30 Faltboxen „System Wichmann“ ®, Artikelbeschreibung: TW90/30 Faltbox 60x200x125 mm (HxBxT) Kabelbox zum Falten S90/30 für Wände, Artikelnummer: FB60200125. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
Class ETIM-8.0
EC000210, Fire protection systems
Model
Cable box
Shape
Quadrangular
External height
60 mm
Outer width
mm
Depth
mm
Internal height
35 mm
Internal width
mm
Accessories required
No
Fire resistance class according to DIN 4102-2
Assembly instructions
Assembly instructions and technical data sheet folding box
Size Chart
Size table TW90/30 folding box
Tender text Word
Tender text TW90/30 folding box WORD
Tender text GAEB
Tender text TW90/30 folding box GAEB
Link
Link to the TW90/30 folding box on the Wichmann homepage
ABG
General type approval Z-19.53-2444 TW90/30 cable boxes
ABZ
General technical approval Z-19.15-1022 TW90/30 cable boxes
Previews
3D
2D