Catalog navigation
Селекция на CAD модел
Налични продукти: 68
HELP_VARIABLE
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
Part ID
Description short text
Mounting location
Application areas
Solid ceilings made of masonry, concrete and aerated concrete from a thickness of 150 mm
Fire resistance duration
90 minutes
Installation type
Foam in with EASYFOAM fire protection assembly foam B1
LOD Level
Thumbnail
Foam plugs
Height of the cable box (external dimensions) (HA)
mm
Width of the cable box (external dimension) (BA)
mm
Overall depth (T)
350 mm
Height of the usable opening (internal dimensions) (HI)
mm
Width of the usable opening (internal dimension) (BI)
mm
Shape of the shell opening
rectangular
Height of the shell opening (HR)
mm
Width of the shell opening (BR)
mm
GTIN
Effective occupancy
100 %
Required distance between installations
No
Total conductor cross-section
unlimited
Cables
all sheathed cables up to Ø 80 mm
Bundle of cables
up to Ø 100 mm
Conduits
up to Ø 63 mm according to DIN EN 61386
Conduit bundling
Yes
Waveguides
up to 68x41 mm
Coaxial waveguide
up to Ø 60 mm
Bundle pipe systems
up to Ø 50 mm
Core lines
up to Ø 24 mm
Flammable pipes
on request
Non-combustible pipes
on request
Pipes with insulation
on request
Deviations and special solutions
on request
Material
Galvanized sheet steel housing with internal fire protection packages
Description long text
EFD90 cable box ""System Wichmann"" ® Z-19.15-202. Fire-resistant S90 insulation for cable penetrations to be foamed into ceilings. The cable box consists of a galvanized sheet steel housing lined with fire retardant that foams up in the event of a fire. The fire barrier is functionally separated from the cold smoke seal and works independently of the seal. The functionality of the cable box is not interrupted during subsequent assignment work. The cable insulation is delivered as an industrially prefabricated, functional and ready-to-install component and foamed on site with EasyFoam B1 fire protection installation foam. The assembly foam is a special fire protection assembly foam with high stability and easy-to-manage swelling behavior. The EasyFoam foam plugs are used for cold smoke sealing. They have a significantly lower density and are therefore easier and quicker to process than, for example, fire protection plugs. The cables and the housing are sealed with a permanently elastic sealant (e.g. silicone or acrylic) or with the assembly foam already mentioned. Installation in solid ceilings from 150 mm thickness. The cable box can be 100% occupied with cables of all kinds (without limitation of the cable diameter) and with empty electrical installation conduits according to DIN EN 61386 with and without cable assignment up to a diameter of 63 mm. In addition, the sealed cable box can be installed as a reserve bulkhead without being used. No distances between cables, cables and empty pipes and empty pipes among themselves are necessary for assignment. There is no additional restriction on cable types and cable diameters within the empty conduits. The cable box is also suitable for retrofitting, as all cable boxes can be opened. In addition, the cable box can be reassigned at any time with full functionality. Assembly is carried out in accordance with the enclosed assembly instructions or ABG Z-19.53-2517. No processor certification is required for installation.
Tender text
Kabelabschottungen EFD90 „System Wichmann“ ®: Brandabschottung von Kabeldurchführungen zum Einschäumen in Decken. Feuerbeständige Abschottungen von Kabeldurchführungen in Decken nach DIN 4102 S90, bestehend aus einem verzinkten Stahlblechgehäuse, ausgekleidet mit im Brandfall aufschäumendem Brandschutzmittel. Die Brandabschottung muss funktionell von der Kaltrauchabdichtung getrennt sein und unabhängig von der Abdichtung funktionieren. Die Funktionsfähigkeit darf bei Nachrüstungsarbeiten nicht unterbrochen sein. Die Kabelabschottung ist als fertiges Bauelement zu liefern und in einer umlaufend max. 20 mm größeren Öffnung vollständig mit EasyFoam - Brandschutzmontageschaum einzuschäumen. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Kaltrauchabdichtung mit stirnseitigen EasyFoam – Schaumstopfen. Diese werden grob zugeschnitten und in die Restöffnungen eingesetzt. Verbleibende Öffnungen sind mit einem dauerelastischen Dichtstoff (z.B. Silikon, Acryl, ...) oder EasyFoam – Brandschutzmontageschaum kaltrauchdicht zu verschließen. Zugelassen vom DIBt Berlin unter der Nummer Z-19.15-202. FTZ Spezifikation 736 53 FS 1/07.88. Die Abschottung wird inkl. Montageanleitung, Schaumstopfen und Güteschild geliefert. Einbau nach ABG Z-19.53-2517. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Folgende Anforderungen sind an die Kabelabschottungen zu stellen: Feuerwiderstandsklasse S90 nach DIN 4102. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Im Hinblick auf wirtschaftliche und brandschutztechnische Nachhaltigkeit darf das angebotene Schottsystem kein Kombischott sein. Deckeneinbau oben-bündig zugelassen. Zugelassen für Kabel aller Art ohne Begrenzung des Kabeldurchmessers sowie für Kabelbündel. Zugelassen für Hohlleiter bis 68 mm x 41 mm und Koaxialhohlleiter bis 60 mm. Zugelassen für Bündelrohrsysteme bis 50 mm Durchmesser und Bündeladerleitungen bis 24 mm Durchmesser. Zugelassen für alle Leerrohre nach DIN EN 61386 mit und ohne Kabelbelegung bis zu einem Durchmesser von 63 mm sowie Leerrohrbündel; die Kabeldurchmesser dürfen auch in Leerrohren nicht begrenzt sein. Der Innenraum der Abschottung ist zu 100 % mit Kabeln und / oder Leerrohren belegbar; die Abschottung darf nicht überbelegbar sein. Bei vollständiger Belegung darf der Kabeldurchmesser nicht eingeschränkt sein. Keine Abstandsvorschriften zwischen Kabeln, Leerrohren, Leerrohrbündeln, Hohlleitern oder Bündelrohren. Einbau, Abdichtung und Instandhaltung müssen auch von nur einer Schottseite möglich und zugelassen sein. Die verwendeten Materialien müssen geruchsneutral sein. Alle verwendeten Materialien müssen recyclebar sein. Im Brandfall dürfen durch die Abschottung keine zusätzlichen toxischen Gase entstehen. Gleichwertige Systeme sind zugelassen; die Gleichwertigkeit muss in allen angegebenen Punkten gewährleistet sein und darf sich nicht nur auf die Feuerwiderstandsdauer beziehen; Manschetten, Mineralfaser-, Mörtel- oder Schaum- bzw. Schaumsteinschotts werden nicht als gleichwertig anerkannt. Leitfabrikat EFD90 Kabelboxen „System Wichmann“ ®, Artikelbeschreibung: EFD90 Kabelbox 90x240x350 mm (HxBxT) Kabelschott S90, Einschäumen in Decken, Artikelnummer: EFD90090240. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
Class ETIM-8.0
EC000210, Fire protection systems
Model
Cable box
Shape
Quadrangular
External height
mm
Outer width
mm
Depth
350 mm
Internal height
mm
Internal width
mm
Accessories required
Yes
Fire resistance class according to DIN 4102-2
F90
Assembly instructions
Assembly instructions and technical data sheet EFD90 cable box
Size Chart
Size table EFD90 cable box
Tender text Word
Tender specification EFD90 cable box WORD
Tender text GAEB
Tender specification EFD90 cable box GAEB
Link
Link to the EFD90 cable box on the Wichmann homepage
ABG
General type approval Z-19.53-2517 WD90 cable boxes
ABZ
General technical approval Z-19.15-202 WD90 cable boxes
Previews
3D
2D