피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
CAD 모델
도움말
CAD 모델
도움말
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
도움말
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
카탈로그: Wichmann
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wichmann
W120090240(400 1 1)
Wichmann
Cable boxes
CAD모델 선택
CAD 파일 생성
PDF 데이터시트 생성
견적요청
{wichmann/kabelboxen/w120_kabelbox.prj},{NB=W120090240(400_1_1)},{ARTNR=W120090240},{HA=90},{BA=240},{T=350},{HI=56},{BI=210},{HR=130},{BR1=280},{GTIN=4251636705821},{EB=100},{EF008489=90},{EF008488=240},{EF005457=350},{EF006588=56},{EF006466=210},{RAILNUM=0},{CHAPTER=1.000},{FIRMA=Wichmann Brandschutzsysteme GmbH & Co. KG},{DESCSHORT=W120 Kabelbox 90x240x350 mm (HxBxT) Kabelschott S120, Einbau in Wanden},{ZUORDNUNGK=W120 Kabelbox},{ZEICHNUNG=W120 (ohne Unterscheidung)},{EINBAUORTW=Wand},{ANWENDUNGSGEB=Leichte Trennwände ab 100 mm Dicke. Massivwände aus Mauerwerk, Beton und Porenbeton ab 100 mm Dicke.},{FK=120 Minuten},{EA=Einmörteln / Eingipsen},{EINBAUORT=1},{LODLEVEL=400},{COVER=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 68
HELP_VARIABLE
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
Part ID
W120090240
W120090240
Description short text
W120 cable box 90x240x350 mm (HxWxD) cable bulkhead S120, installation in walls
W120 cable box 90x240x350 mm (HxWxD) cable bulkhead S120, installation in walls
Mounting location
Wall
Wall
Application areas
Lightweight partitions from 100 mm thickness. Solid walls made of masonry, concrete and aerated concrete from 100 mm thickness.
Fire resistance duration
120 minutes
Installation type
Mortar / Plaster
LOD Level
400
200
400
200
Thumbnail
Foam plugs
Shown with EasyFoam foam stopper
Shown without EasyFoam foam plug
Shown with EasyFoam foam stopper
Shown without EasyFoam foam plug
Height of the cable box (external dimensions) (HA)
90
90
mm
Width of the cable box (external dimension) (BA)
240
240
mm
Overall depth (T)
350
mm
Height of the usable opening (internal dimensions) (HI)
56
56
mm
Width of the usable opening (internal dimension) (BI)
210
210
mm
Shape of the shell opening
rectangular
Height of the shell opening (HR)
130
130
mm
Width of the shell opening (BR)
280
280
mm
GTIN
4251636705821
4251636705821
Effective occupancy
100
%
Sound insulation
Soundproofing checked
Required distance between installations
No
Total conductor cross-section
unlimited
Cables
all sheathed cables up to Ø 80
mm
Bundle of cables
up to Ø 100
mm
Conduits
up to Ø 63 mm according to DIN EN 61386
Conduit bundling
Yes
Deviations and special solutions
on request
Material
Galvanized sheet steel housing with internal fire protection packages
Description long text
W120 cable box "System Wichmann" ® Z-19.15-202. Fireproof S120 penetration seals for cable penetrations in walls. The cable box consists of a galvanized sheet steel housing lined with fire retardant that foams up in the event of a fire. The fire barrier is functionally separated from the cold smoke seal and works independently of the seal. The functionality of the cable box is not interrupted during subsequent assignment work. The cable insulation is delivered as an industrially prefabricated, functional and ready-to-install component and is mortared or plastered in on site. Incorrect and over-assignments are almost impossible due to the design. The included EasyFoam foam plugs are used for cold smoke sealing. They have a significantly lower density and are therefore easier and quicker to process than, for example, fire protection plugs. The cables and the housing are sealed with a permanently elastic sealant (e.g. silicone or acrylic) or with the EasyFoam fire protection installation foam B1. Installation in light partition walls and in solid walls from 100 mm thickness. The cable box can be 100 percent occupied with cables of all kinds (without limitation of the cable diameter) and with empty electrical installation conduits according to DIN EN 61386 with and without cable assignment up to a diameter of 63 mm. In addition, the sealed cable box can be installed as a reserve bulkhead without being used. When it comes to assignment, no distances are required between cables, cables and empty pipes and empty pipes among themselves, but cables with a diameter of 21 mm or more must be arranged next to each other. There is no additional restriction on cable types and cable diameters within the empty conduits. The cable box is also suitable for retrofitting, as all cable boxes can be opened. In addition, the cable box can be reassigned at any time with full functionality. Assembly is carried out in accordance with the enclosed assembly instructions or ABG Z-19.53-2517. No processor certification is required for installation.
Tender text
Kabelabschottungen W120 „System Wichmann“ ®: S120 Brandabschottung von Kabeldurchführungen in Wänden. Feuerbeständige S120 Abschottungen von Kabeldurchführungen in Wänden nach DIN 4102 S90, bestehend aus einem verzinkten Stahlblechgehäuse, ausgekleidet mit im Brandfall aufschäumendem Brandschutzmittel. Die Brandabschottung muss funktionell von der Kaltrauchabdichtung getrennt sein und unabhängig von der Abdichtung funktionieren. Die Funktionsfähigkeit darf bei Nachrüstungsarbeiten nicht unterbrochen sein. Die Kabelabschottung ist als fertiges Bauelement zu liefern und einzumörteln. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Kaltrauchabdichtung mit stirnseitigen EasyFoam – Schaumstopfen. Diese werden grob zugeschnitten und in die Restöffnungen eingesetzt. Verbleibende Öffnungen sind mit einem dauerelastischen Dichtstoff (z.B. Silikon, Acryl, ...) oder EasyFoam – Brandschutzmontageschaum kaltrauchdicht zu verschließen. Zugelassen vom DIBt Berlin unter der Nummer Z-19.15-202. FTZ Spezifikation 736 53 FS 1/07.88. Die Abschottung wird inkl. Montageanleitung, Schaumstopfen und Güteschild geliefert. Einbau nach ABG Z-19.53-2517. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Folgende Anforderungen sind an die Kabelabschottungen zu stellen: Feuerwiderstandsklasse S120 nach DIN 4102. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Nachweis über die bestandene Emissionsuntersuchung auf VVOC, VOC und SVOC nach dem Prüf- und Bewertungsschema des Ausschusses zur gesundheitlichen Bewertung von Bauprodukten (AgBB) (bei Abdichtung mit den von Wichmann empfohlenen Dichtstoffen). Im Hinblick auf wirtschaftliche und brandschutztechnische Nachhaltigkeit darf das angebotene Schottsystem kein Kombischott sein. Zugelassen für Kabel aller Art ohne Begrenzung des Kabeldurchmessers sowie für Kabelbündel. Zugelassen für Hohlleiter bis 68 mm x 41 mm und Koaxialhohlleiter bis 60 mm. Zugelassen für Bündelrohrsysteme bis 50 mm Durchmesser und Bündeladerleitungen bis 24 mm Durchmesser. Zugelassen für alle Leerrohre nach DIN EN 61386 mit und ohne Kabelbelegung bis zu einem Durchmesser von 63 mm sowie Leerrohrbündel; die Kabeldurchmesser dürfen auch in Leerrohren nicht begrenzt sein. Der Innenraum der Abschottung ist zu 100 % mit Kabeln und / oder Leerrohren belegbar; die Abschottung darf nicht überbelegbar sein. Keine Abstandsvorschriften zwischen Kabeln, Leerrohren, Leerrohrbündeln, Hohlleitern oder Bündelrohren. Einbau, Abdichtung und Instandhaltung müssen auch von nur einer Schottseite möglich und zugelassen sein. Nachweis über die Schallschutzeigenschaften. Die verwendeten Materialien müssen geruchsneutral sein. Alle verwendeten Materialien müssen recyclebar sein. Im Brandfall dürfen durch die Abschottung keine zusätzlichen toxischen Gase entstehen. Gleichwertige Systeme sind zugelassen; die Gleichwertigkeit muss in allen angegebenen Punkten gewährleistet sein und darf sich nicht nur auf die Feuerwiderstandsdauer beziehen; Manschetten, Mineralfaser-, Mörtel- oder Schaum- bzw. Schaumsteinschotts werden nicht als gleichwertig anerkannt. Leitfabrikat W120 Kabelboxen „System Wichmann“ ®, Artikelbeschreibung: W120 Kabelbox 90x240x350 mm (HxBxT) Kabelschott S120, Einbau in Wänden, Artikelnummer: W120090240. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
Class ETIM-8.0
EC000210, Fire protection systems
Model
Cable box
Shape
Quadrangular
External height
90
90
mm
Outer width
240
240
mm
Depth
350
mm
Internal height
56
56
mm
Internal width
210
210
mm
Accessories required
No
Fire resistance class according to DIN 4102-2
F120
Assembly instructions
Assembly instructions and technical data sheet W120 cable box
Size Chart
Size chart W120 cable box
Tender text Word
Tender text W120 cable box WORD
Tender text GAEB
Tender text W120 cable box GAEB
Link
Link to the W120 cable box on the Wichmann homepage
ABG
General type approval Z-19.53-2517 WD90 cable boxes
ABZ
General technical approval Z-19.15-202 WD90 cable boxes
미리보기
3D
2D