Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
Part ID
Description short text
Mounting location
Application areas
Under cavity floors and raised floors in solid walls and lightweight partitions. Under T30 and T90 doors. Lightweight partitions from 100 mm thick. Solid walls made of masonry, concrete and aerated concrete from 100 mm thickness.
Fire resistance duration
90 minutes
Installation type
Mortar / Plaster
LOD Level
Thumbnail
Foam plugs
Height of the cable box (external dimensions) (HA)
mm
Width of the cable box (external dimension) (BA)
mm
Overall depth (T)
270 mm
Height of the usable opening (internal dimensions) (HI)
mm
Width of the usable opening (internal dimension) (BI)
mm
Shape of the shell opening
rectangular
Height of the shell opening (HR)
mm
Width of the shell opening (BR)
mm
GTIN
Effective occupancy
100 %
Sound insulation
Soundproofing checked
Required distance between installations
No
Total conductor cross-section
unlimited
Cables
all sheathed cables up to Ø 80 mm
Bundle of cables
up to Ø 100 mm
Conduits
up to Ø 63 mm according to DIN EN 61386
Conduit bundling
Yes
Waveguides
up to 68x41 mm
Coaxial waveguide
up to Ø 60 mm
Bundle pipe systems
up to Ø 50 mm
Core lines
up to Ø 24 mm
Flammable pipes
on request
Non-combustible pipes
on request
Pipes with insulation
on request
Deviations and special solutions
on request
Material
Galvanized sheet steel housing with internal fire protection packages
Description long text
Extension element for UFK cable box "System Wichmann" ® Z-19.15-202. Fire-resistant S90 bulkheads for cable ducts in the system floor area, in the screed floor or under doors. The two-sided UFK add-on element may only be installed in connection with a three-sided UFK cable box. The UFK cable box and the matching UFK add-on element consist of a galvanized sheet steel housing, lined with fire retardant that foams up in the event of a fire. The fire barrier is functionally separated from the cold smoke seal and works independently of the seal. The functionality of the cable box is not interrupted during subsequent assignment work. The cable insulation is delivered as an industrially prefabricated, functional and ready-to-install component and is mortared or plastered in on site. Incorrect and over-assignments are almost impossible due to the design. The UFK cable box can be attached directly to the unfinished floor over cables that have already been laid because its underside is open. In the application area of ​​the UFK boxes, it is not always possible to install several cable boxes next to each other due to the structurally limited construction heights of the system bases in connection with the enormous amount of cables. Still no problem: the UFK cable box with attachment simply expands and can thus double its clear width. The included EasyFoam foam plugs are used for cold smoke sealing. They have a significantly lower density and are therefore easier and quicker to process than, for example, fire protection plugs. The cables and the housing are sealed with a permanently elastic sealant (e.g. silicone or acrylic) or with the EasyFoam fire protection installation foam B1. Installation in the system floor area and in light partition walls or in solid walls from 100 mm thickness. The cable box can be 100% occupied with cables of all kinds (without limitation of the cable diameter) and with empty electrical installation conduits according to DIN EN 61386 with and without cable assignment up to a diameter of 63 mm. In addition, the sealed cable box with add-on element can be installed as a reserve bulkhead without being used. No distances between cables, cables and empty pipes and empty pipes among themselves are necessary for assignment. There is no additional restriction on cable types and cable diameters within the empty conduits. The UFK cable box with add-on element is particularly popular as a seal under fire protection doors near inspection openings in the system floor, as it can be retrofitted without much effort at any time without destroying it. Assembly is carried out in accordance with the enclosed assembly instructions or ABG Z-19.53-2517. No processor certification is required for installation.
Tender text
Kabelabschottungen UFK „System Wichmann“ ® mit Anbauelement: Dreiseitige Brandabschottung von Kabeldurchführungen mit zweiseitigem Anbauelement zum Einbau in Wänden, im Systembodenbereich, im Estrichboden oder unter Türen. Feuerbeständige Abschottungen von am Boden verlegten Kabeln durch Wände nach DIN 4102 S90, bestehend aus einem verzinkten Stahlblechgehäuse, 3-seitig ausgekleidet mit im Brandfall aufschäumendem Brandschutzmittel. Die Brandabschottung muss funktionell von der Kaltrauchabdichtung getrennt sein und unabhängig von der Abdichtung funktionieren. Die Funktionsfähigkeit darf bei Nachrüstungsarbeiten nicht unterbrochen sein. Die Kabelabschottung ist als fertiges Bauelement zu liefern. Sie wird über die verlegten Kabel gelegt, auf dem Boden befestigt, z.B. verschraubt und mit mineralischem Mörtel oder Gips in der Öffnung in Wandtiefe vollständig eingemörtelt. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Kaltrauchabdichtung mit stirnseitigen EasyFoam – Schaumstopfen. Diese werden grob zugeschnitten und in die Restöffnungen eingesetzt. Verbleibende Öffnungen sind mit einem dauerelastischen Dichtstoff (z.B. Silikon, Acryl, ...) oder EasyFoam – Brandschutzmontageschaum kaltrauchdicht zu verschließen. Zugelassen vom DIBt Berlin unter der Nummer Z-19.15-202. FTZ Spezifikation 736 53 FS 1/07.88. Die Abschottung wird inkl. Montageanleitung, Schaumstopfen und Güteschild geliefert. Einbau nach ABG Z-19.53-2517. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Folgende Anforderungen sind an die Kabelabschottungen zu stellen: Feuerwiderstandsklasse S90 nach DIN 4102. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Nachweis über die bestandene Emissionsuntersuchung auf VVOC, VOC und SVOC nach dem Prüf- und Bewertungsschema des Ausschusses zur gesundheitlichen Bewertung von Bauprodukten (AgBB) (bei Abdichtung mit den von Wichmann empfohlenen Dichtstoffen). Im Hinblick auf wirtschaftliche und brandschutztechnische Nachhaltigkeit darf das angebotene Schottsystem kein Kombischott sein. 0-Abstand zur Wand; kein Vermörteln zwischen Wand und Schott. Das Schott muss, ohne es zu öffnen, über die Kabel installiert werden können. Zugelassen für Kabel aller Art ohne Begrenzung des Kabeldurchmessers sowie für Kabelbündel. Zugelassen für Hohlleiter bis 68 mm x 41 mm und Koaxialhohlleiter bis 60 mm. Zugelassen für Bündelrohrsysteme bis 50 mm Durchmesser und Bündeladerleitungen bis 24 mm Durchmesser. Zugelassen für alle Leerrohre nach DIN EN 61386 mit und ohne Kabelbelegung bis zu einem Durchmesser von 63 mm sowie Leerrohrbündel; die Kabeldurchmesser dürfen auch in Leerrohren nicht begrenzt sein. Der Innenraum der Abschottung ist zu 100 % mit Kabeln und / oder Leerrohren belegbar; die Abschottung darf nicht überbelegbar sein. Bei vollständiger Belegung darf der Kabeldurchmesser nicht eingeschränkt sein. Keine Abstandsvorschriften zwischen Kabeln, Leerrohren, Leerrohrbündeln, Hohlleitern oder Bündelrohren. Einbau, Abdichtung und Instandhaltung müssen auch von nur einer Schottseite möglich und zugelassen sein. Nachweis über die Schallschutzeigenschaften. Die verwendeten Materialien müssen geruchsneutral sein. Alle verwendeten Materialien müssen recyclebar sein. Im Brandfall dürfen durch die Abschottung keine zusätzlichen toxischen Gase entstehen. Gleichwertige Systeme sind zugelassen; die Gleichwertigkeit muss in allen angegebenen Punkten gewährleistet sein und darf sich nicht nur auf die Feuerwiderstandsdauer beziehen; Manschetten, Mineralfaser-, Mörtel- oder Schaum- bzw. Schaumsteinschotts werden nicht als gleichwertig anerkannt. Leitfabrikat UFK Kabelboxen „System Wichmann“ ®, Artikelbeschreibung: Anbauelement für Kabelbox UFK52xx 80x335x270mm (HxBxT) S90, Artikelnummer: UFK5230AB. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
Class ETIM-8.0
EC000210, Fire protection systems
Model
Cable box
Shape
Three-sided
External height
mm
Outer width
mm
Depth
270 mm
Internal height
mm
Internal width
mm
Accessories required
No
Fire resistance class according to DIN 4102-2
F90
Assembly instructions
Assembly instructions and technical data sheet UFK cable box
Size Chart
UFK cable box size table
Tender text Word
Tender text UFK cable box WORD
Tender text GAEB
Tender text UFK cable box GAEB
Link
Link to the UFK cable box on the Wichmann homepage
ABG
General type approval Z-19.53-2517 WD90 cable boxes
ABZ
General technical approval Z-19.15-202 WD90 cable boxes
Previews
3D
2D